Orbiting Camera Rig

Orbiting Camera Rig

By: User badge
$2,317.77 USD
Orbiting Camera Stand with a fixed table and mobile Camera fixture. The height of the camera is fully adjustable due to the 250mm telescopic stand. The background panel can be moved and there is a provision for weight to be added behind the panel.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number ME-OT-40025 v36
Weight 42.3 kg
Dimensions (L x W x H) 1804 x 988 x 892 mm
Unit price $2,317.77 USD
Use case Other Equipment
Application Other
Assembly time 5:26

Technical Specifications

Spec Attribute Spec Value
Design number ME-OT-40025 v36
Weight 42.3 kg
Dimensions (L x W x H) 1804 x 988 x 892 mm
Unit price $2,317.77 USD
Use case Other Equipment
Application Other
Assembly time 5:26