Narrow drum roller station with caster wheels (360mm width)

Narrow drum roller station with caster wheels (360mm width)
$1,944.43 USD
Pipe handling station to convey cylindrical parts of up to 300mm in diameter.
Swivel caster wheels sit at 1060mm from the ground.
4 wheels at the bottom and a tow bar allow for moving the station around.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-3843 v3 |
Weight | 50.4 kg |
Dimensions (L x W x H) | 553 x 753 x 1184 mm |
Unit price | $1,944.43 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 0:55 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-3843 v3 |
Weight | 50.4 kg |
Dimensions (L x W x H) | 553 x 753 x 1184 mm |
Unit price | $1,944.43 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 0:55 |
Design Feedback