Mobile Vention Lift Column for Large Robot
Mobile Vention Lift Column for Large Robot
$15,239.42 USD
Mobile telescopic pedestal for a large robot. Robot arm will be able to travel between 1005 mm (39.5 inches) all the way to 1875 mm (74 inches). Base weight is 117 kg (258 lbs). This system should be anchored when in use.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-227550 v13 |
Weight | 121.8 kg |
Dimensions (L x W x H) | 1434 x 777 x 1005 mm |
Unit price | $15,239.42 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 6:48 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-227550 v13 |
Weight | 121.8 kg |
Dimensions (L x W x H) | 1434 x 777 x 1005 mm |
Unit price | $15,239.42 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 6:48 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers