Mobile Robot Cell Workstation for 12.5 kg Payload Robots

Mobile Robot Cell Workstation for 12.5 kg Payload Robots
$6,866.08 USD
Vention robot cell workstation designed with t-slot aluminum extrusions compatible with medium payload robots from Universal Robots, Fanuc, Doosan and more. Personalize this design to your manufacturing needs by leveraging the modularity and adjustability of our ecosystem of parts.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-289819 v3.16 |
Weight | 145.7 kg |
Dimensions (L x W x H) | 1704 x 1500 x 1005 mm |
Unit price | $6,866.08 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 12:25 |