Mobile Fanuc Machine Tending Collaborative Robot Cell – Part Presenter

Mobile Fanuc Machine Tending Collaborative Robot Cell – Part Presenter
$62,582.07 USD
Vention machine tending robot cell with a Fanuc CRX10iA/L. Automate you manufacturing facility with this modular and customizable design which includes the robot kit and base, part presentation module and re-grip station.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-275682 v8 |
Weight | 202.3 kg |
Dimensions (L x W x H) | 1841 x 3039 x 1828 mm |
Unit price | $62,582.07 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 19:44 |