Mobile Fanuc Machine Tending Collaborative Robot Cell – Cart
Mobile Fanuc Machine Tending Collaborative Robot Cell – Cart
$61,944.63 USD
Vention machine tending robot cell with a Fanuc CRX10iA/L. Automate you manufacturing facility with this modular and customizable design which includes the robot kit and base, part presentation module and re-grip station.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-275678 v8 |
Weight | 216.7 kg |
Dimensions (L x W x H) | 1877 x 3182 x 1669 mm |
Unit price | $61,944.63 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 21:44 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-275678 v8 |
Weight | 216.7 kg |
Dimensions (L x W x H) | 1877 x 3182 x 1669 mm |
Unit price | $61,944.63 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 21:44 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers