MachineLogic Code-Free

Medium 3 Axis Gantry Robot with Frame

MachineLogic Code-Free

Medium 3 Axis Gantry Robot with Frame

By: User badge
$45,346.20 USD
Medium Vention 3 axis gantry robot designed with enclosed linear actuators and support structure. The XY plane is comprised of 2 heavy duty enclosed timing belt actuators with an enclosed ball screw actuator as Z axis. Personalize this design and start automating your manufacturing processes with a modular and programmable system. Controls are included.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MF-PF-282885 v18
Weight 321.6 kg
Dimensions (L x W x H) 2543 x 2607 x 2282 mm
Unit price $45,346.20 USD
Use case Manufacturing
Application Gantry Systems & Path Following
Assembly time 24:44

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MF-PF-282885 v18
Weight 321.6 kg
Dimensions (L x W x H) 2543 x 2607 x 2282 mm
Unit price $45,346.20 USD
Use case Manufacturing
Application Gantry Systems & Path Following
Assembly time 24:44

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers