March Webinar Live Design

March Webinar Live Design
$14,074.30 USD
Robot Testing Cell Webinar Design
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-194095 v4 |
Weight | 123.1 kg |
Dimensions (L x W x H) | 807 x 1202 x 1585 mm |
Unit price | $14,074.30 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 7:43 |