Ready to Operate
M-710iC/45M Industrial Palletizer with Single Automated Outfeed

Ready to Operate
M-710iC/45M Industrial Palletizer with Single Automated Outfeed
$336,243.26 USD
This industrial robot palletizer on pedestal is a great solution to palletize heavier products with a faster cycle time. It has been designed around the Fanuc M-710iC/45M. One pallet is palletized at a time on a conveyor system fed by a pallet dispenser. The Vention Pendant is installed on the control cabinet outside of the robot cell. Includes MachineApps palletizing software. (config: IP-FM2-PS-IS-B1-S1-C-M3-H3)
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-IR-227785 v15 |
Weight | 2838.4 kg |
Dimensions (L x W x H) | 8930 x 5176 x 3017 mm |
Unit price | $336,243.26 USD |
Use case | Packaging |
Application | Industrial Robot Palletizer |
Assembly time | 115:28 |
Ready to Operate Support Bundle
Industrial palletizer - Fanuc M-710iC/45 - Automated - Full Deployment
Full Deployment Bundles provide end-to-end deployment support for select Vention applications.
The bundle for Industrial Palletizers includes:
- Design validation & customization
- Pre-assembly & Factory Acceptance Test
- Site Acceptance Test & commissioning.
This ensures the delivery of a functional palletizer that performs according to the requirements defined in a project scope, from gripper validation to palletizing rate to operator functionality.