Ready to Operate

M-20iD/35 Industrial Palletizer with Dual Automated Outfeed

Ready to Operate

M-20iD/35 Industrial Palletizer with Dual Automated Outfeed

By: User badge
$409,487.35 USD
This industrial robot palletizer on pedestal is a great solution to palletize heavier products with a faster cycle time. It has been designed around the Fanuc M-20iD/35. Two pallets are palletized at a time on a conveyor system fed by a pallet dispenser. The Vention Pendant is installed on the control cabinet outside of the robot cell. Includes MachineApps palletizing software. (config: IP-FM1-PD-IS-B1-S1-C-M0-H3)

0 comments
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number PZ-IR-227790 v11.4
Weight 3766.8 kg
Dimensions (L x W x H) 8416 x 9004 x 2601 mm
Unit price $409,487.35 USD
Use case Packaging
Application Industrial Robot Palletizer
Assembly time 179:44

Ready to Operate Support Bundle

Industrial palletizer - Fanuc M-20iD/35 - Automated - Full Deployment

Full Deployment Bundles provide end-to-end deployment support for select Vention applications.

The bundle for Industrial Palletizers includes:

  • Design validation & customization
  • Pre-assembly & Factory Acceptance Test
  • Site Acceptance Test & commissioning.

This ensures the delivery of a functional palletizer that performs according to the requirements defined in a project scope, from gripper validation to palletizing rate to operator functionality.