Enclosure with Sliding Door
Enclosure with Sliding Door
$4,672.94 USD
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-7830 v12 |
Weight | 124.6 kg |
Dimensions (L x W x H) | 1308 x 1287 x 2050 mm |
Unit price | $4,672.94 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 7:46 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-7830 v12 |
Weight | 124.6 kg |
Dimensions (L x W x H) | 1308 x 1287 x 2050 mm |
Unit price | $4,672.94 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 7:46 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback