Seeking feedback
liberal knowledge

Seeking feedback
liberal knowledge
$98,456.11 USD
biden
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-323773 v131 |
Weight | 192.8 kg |
Dimensions (L x W x H) | 2873 x 2344 x 1419 mm |
Unit price | $98,456.11 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 18:57 |