Left Side Door Polycarbonate Section

Left Side Door Polycarbonate Section
$3,208.85 USD
Vention machine guard and safety fence door section with interlock designed with polycarbonate panels and t-slot aluminum extrusions. Integrate this section with other Vention designed safety assemblies.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-291257 v6 |
Weight | 85.7 kg |
Dimensions (L x W x H) | 1464 x 1225 x 2217 mm |
Unit price | $3,208.85 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 4:56 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-291257 v6 |
Weight | 85.7 kg |
Dimensions (L x W x H) | 1464 x 1225 x 2217 mm |
Unit price | $3,208.85 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 4:56 |