MachineLogic Code-Free

Large Milling Machine - CNC Configuration

MachineLogic Code-Free

Large Milling Machine - CNC Configuration

By: User badge
$53,982.94 USD
Milling machine made with Vention Enclosed Ball screw Actuators in XYZ, with all actuators mounted above the work surface with a longer plunging Z. Includes MachineMotion V2 Controller, sensors, pendant, motors, router spindle kit, and cabling. Software for path following not included.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MF-PF-169381 v22
Weight 416.8 kg
Dimensions (L x W x H) 2615 x 1919 x 2113 mm
Unit price $53,982.94 USD
Use case Manufacturing
Application Gantry Systems & Path Following
Assembly time 36:21

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MF-PF-169381 v22
Weight 416.8 kg
Dimensions (L x W x H) 2615 x 1919 x 2113 mm
Unit price $53,982.94 USD
Use case Manufacturing
Application Gantry Systems & Path Following
Assembly time 36:21

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers