MachineLogic Code-Free
Large Heavy-Duty Z Platform Gantry

MachineLogic Code-Free
Large Heavy-Duty Z Platform Gantry
$24,209.98 USD
Large 1-axis platform gantry system made of 2 Vention enclosed ball screw actuators. The actuators have a travel of 640mm. This system can be customized to your need (length of the actuators, size of the platform, etc). Includes a MachineMotion controller, pendant, motors, sensors, and cabling. Programming is done via code-free MachineLogic interface or via Python. Automated designs should be reviewed by an engineer for performance, suitability and risk assessment of the overall system. Reach out to [email protected] to ensure the gantry and controls are suited for your application.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-PF-132299 v18 |
Weight | 160.8 kg |
Dimensions (L x W x H) | 2505 x 2569 x 1289 mm |
Unit price | $24,209.98 USD |
Use case | Manufacturing |
Application | Gantry Systems & Path Following |
Assembly time | 12:11 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-PF-132299 v18 |
Weight | 160.8 kg |
Dimensions (L x W x H) | 2505 x 2569 x 1289 mm |
Unit price | $24,209.98 USD |
Use case | Manufacturing |
Application | Gantry Systems & Path Following |
Assembly time | 12:11 |
Questions & Answers