Large Fenced Safety Perimeter with Wire Mesh Panels

Large Fenced Safety Perimeter with Wire Mesh Panels
$10,901.51 USD
Fenced safety perimeter made with Vention T-slot aluminum extrusions and wire mesh panels. The walls can be anchored to the ground. The door is installed with a gate bolt which is integrated with an optional safety interlock switch.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-254100 v10 |
Weight | 383.6 kg |
Dimensions (L x W x H) | 5184 x 5005 x 2218 mm |
Unit price | $10,901.51 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 10:30 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-254100 v10 |
Weight | 383.6 kg |
Dimensions (L x W x H) | 5184 x 5005 x 2218 mm |
Unit price | $10,901.51 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 10:30 |
Questions & Answers