Large Electromechanical Testing Machine

Large Electromechanical Testing Machine
$14,999.62 USD
Enclosed ballscrew-driven cycle test machine with a maximum travel of 1315mm and linear force up to 3250N. Easily programmable with Machine Logic or Python via the pendant or a PC. Adjustable homing and end-stop prox sensors help you configure the axis for your application. The motor is equipped with an encoder for position feedback.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-126026 v9 |
Weight | 111.7 kg |
Dimensions (L x W x H) | 1017 x 1167 x 1881 mm |
Unit price | $14,999.62 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 9:36 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-126026 v9 |
Weight | 111.7 kg |
Dimensions (L x W x H) | 1017 x 1167 x 1881 mm |
Unit price | $14,999.62 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 9:36 |