Ready to Operate
Kinova link 6 Sanding and Surface Finishing Robot Cell [Self Deploy]
![Kinova link 6 Sanding and Surface Finishing Robot Cell [Self Deploy]](https://ventionavatars.s3.amazonaws.com/uploads/design/snapshot/293003/kinova-link-6-sanding-and-surface-finishing-robot-cell-self-deploy.png)
Ready to Operate
Kinova link 6 Sanding and Surface Finishing Robot Cell [Self Deploy]
$104,099.96 USD
Vention sanding and surface finishing robot cell designed with t-slot aluminum extrusions and a Kinova Link 6 capable of reaching different size materials. Automate your manufacturing plant and increase your productivity with this customizable and highly scalable solution.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-293003 v4 |
Weight | 441.3 kg |
Dimensions (L x W x H) | 3226 x 3877 x 2013 mm |
Unit price | $104,099.96 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 19:20 |
Ready to Operate Support Bundle
2023 Sanding & Surface Finishing - Turn-key and MachineApp (standard)
including assembly, functional validation test at customer and MachineApp
Quality of sanding not guaranteed