Kinova link 6 Sanding and Surface Finishing Robot Cell

Kinova link 6 Sanding and Surface Finishing Robot Cell
$70,123.37 USD
Vention sanding and surface finishing robot cell designed with t-slot aluminum extrusions and a Kinova Link 6 capable of reaching different size materials. Automate your manufacturing plant and increase your productivity with this customizable and highly scalable solution.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-280772 v10 |
Weight | 213.1 kg |
Dimensions (L x W x H) | 2954 x 2341 x 2017 mm |
Unit price | $70,123.37 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 23:12 |