Industrial Cart for Cylindrical Part Transfer

Industrial Cart for Cylindrical Part Transfer

By: User badge
$3,278.08 USD
Versatile cart which can be used to safely transport cylindrically shaped parts of various diameters. Each caster wheel is rated up to 350kg and has a large diameter ideal for uneven or cracked floors.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MH-IC-4880 v6
Weight 63.1 kg
Dimensions (L x W x H) 1762 x 1110 x 629 mm
Unit price $3,278.08 USD
Use case Material Handling
Application Industrial Carts
Assembly time 12:35

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MH-IC-4880 v6
Weight 63.1 kg
Dimensions (L x W x H) 1762 x 1110 x 629 mm
Unit price $3,278.08 USD
Use case Material Handling
Application Industrial Carts
Assembly time 12:35

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers