20ft workstation

20ft workstation
$6,962.49 USD
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-120365 v1.4.4.26.6.37 |
Weight | 230.0 kg |
Dimensions (L x W x H) | 6109 x 754 x 1855 mm |
Unit price | $6,962.49 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 13:30 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-120365 v1.4.4.26.6.37 |
Weight | 230.0 kg |
Dimensions (L x W x H) | 6109 x 754 x 1855 mm |
Unit price | $6,962.49 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 13:30 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback