Heavy-Duty Universal Robots UR3, UR5 or UR10 Stand (height of 800mm) with Leveling Casters

Heavy-Duty Universal Robots UR3, UR5 or UR10 Stand (height of 800mm) with Leveling Casters
$1,817.98 USD
Heavy-duty pedestal for Universal Robots UR3, UR5 or UR10. Pedestal height if 675mm. Base weight if 28kg. Vention is certified by Universal Robots
2 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-12158 v14 |
Weight | 27.2 kg |
Dimensions (L x W x H) | 885 x 738 x 801 mm |
Unit price | $1,817.98 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 6:13 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-12158 v14 |
Weight | 27.2 kg |
Dimensions (L x W x H) | 885 x 738 x 801 mm |
Unit price | $1,817.98 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 6:13 |
Design Feedback