Heavy Duty Roller Conveyor Turntable - 1395mm Wide
.png)
Heavy Duty Roller Conveyor Turntable - 1395mm Wide
$28,975.97 USD
Large heavy duty powered roller conveyor mounted on a turntable for rotating purposes. This system can be useful to reorient and transfer pallets up to 440kg from one conveyor section to another. Includes MachineMotion V2 Four Drive to power up to 2 additional conveyor sections.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-160120 v19 |
Weight | 299.3 kg |
Dimensions (L x W x H) | 1958 x 1577 x 640 mm |
Unit price | $28,975.97 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 29:07 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-160120 v19 |
Weight | 299.3 kg |
Dimensions (L x W x H) | 1958 x 1577 x 640 mm |
Unit price | $28,975.97 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 29:07 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers