Heavy Duty Roller Conveyor - 1395mm Wide - 440kg Max Payload - 0.9m Long

Heavy Duty Roller Conveyor - 1395mm Wide - 440kg Max Payload - 0.9m Long

By: User badge
$5,114.54 USD
Large heavy duty powered roller conveyor - 1395mm wide, 0.9m long. This system can be useful to transfer pallets up to 440kg from one conveyor section to another. Includes MachineMotion V2 Four Drive.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MH-CV-168979 v5
Weight 108.1 kg
Dimensions (L x W x H) 974 x 1603 x 617 mm
Unit price $5,114.54 USD
Use case Material Handling
Application Conveyors
Assembly time 5:56

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MH-CV-168979 v5
Weight 108.1 kg
Dimensions (L x W x H) 974 x 1603 x 617 mm
Unit price $5,114.54 USD
Use case Material Handling
Application Conveyors
Assembly time 5:56

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers