Heavy-Duty Compact Turntable

Heavy-Duty Compact Turntable
$9,838.10 USD
Small and heavy duty turntable using our 540mm x 450mm aluminum tooling plate. The rotary actuator ensures a 360 degree rotation which gives this turntable a large range of applications.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-76843 v6 |
Weight | 81.4 kg |
Dimensions (L x W x H) | 715 x 785 x 780 mm |
Unit price | $9,838.10 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 8:53 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-76843 v6 |
Weight | 81.4 kg |
Dimensions (L x W x H) | 715 x 785 x 780 mm |
Unit price | $9,838.10 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 8:53 |
Share your designs with the community and get rewarded!