HAPPY BIRTHDAY

HAPPY BIRTHDAY
$1,831.39 USD
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-281871 v1 |
Weight | 15.4 kg |
Dimensions (L x W x H) | 0 x 0 x 0 mm |
Unit price | $1,831.39 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 0:25 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-281871 v1 |
Weight | 15.4 kg |
Dimensions (L x W x H) | 0 x 0 x 0 mm |
Unit price | $1,831.39 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 0:25 |
Design Feedback