Fanuc, UR, Abb and Other Enclosure Robot Cell, W/ Work Workspace

Fanuc, UR, Abb and Other Enclosure Robot Cell, W/ Work Workspace
$10,147.33 USD
Heavy duty Robot enclosed workstation with removable side panel and a front door with Interlock. Can be used for Assembly, Packaging, Laser Marking, CNC Machine Tending and much more.
Workstation Height is roughly, 1000mm.
Inside Enclosure Workspace 812mm L and W.
Overall Dimension of enclosure Rough, 2000mm H, 990mm L and W.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-74682 v29.60 |
Weight | 218.5 kg |
Dimensions (L x W x H) | 1015 x 1149 x 2025 mm |
Unit price | $10,147.33 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 22:12 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-74682 v29.60 |
Weight | 218.5 kg |
Dimensions (L x W x H) | 1015 x 1149 x 2025 mm |
Unit price | $10,147.33 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 22:12 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback