Ready to Operate
Fanuc Medium Payload Fixed Cobot Palletizer [Turnkey]
![Fanuc Medium Payload Fixed Cobot Palletizer [Turnkey]](https://ventionavatars.s3.amazonaws.com/uploads/design/snapshot/257672/fanuc-medium-payload-fixed-cobot-palletizer-turnkey.png)
Ready to Operate
Fanuc Medium Payload Fixed Cobot Palletizer [Turnkey]
$127,379.68 USD
This Vention robotic palletizing solution is a simple and cost-effective design featuring a Fanuc CRX-10iA/L on a t-slot aluminum structure, covering minimal space, and optimizing your end of line packaging automation. It is designed for 2 pallets to be docked at each side of the robot’s fixed pedestal and it includes an infeed sensing kit, the MachineApps palletizing software, and a control interface. (Config: CP- FCRX10-F8-DP-NC-NS-CR-NM-M1-D1)
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CB-257672 v15 |
Weight | 218.2 kg |
Dimensions (L x W x H) | 3120 x 3105 x 1643 mm |
Unit price | $127,379.68 USD |
Use case | Packaging |
Application | Cobot Palletizer |
Assembly time | 5:30 |
Ready to Operate Support Bundle
2023 Cobot Palletizer - Fixed Height & Fenceless & Slip Sheets - Full Deployment
Full Deployment Bundles provide end-to-end deployment support for select Vention applications.
The bundle for Fixed Height Cobot Palletizers includes:
- Design validation & customization
- Pre-assembly & Factory Acceptance Test
- Site Acceptance Test & commissioning.
This ensures the delivery of a functional palletizer that performs according to the requirements defined in a project scope, from gripper validation to palletizing rate to operator functionality.