Fanuc Machine Tending Collaborative Robot Cell – Cart

Fanuc Machine Tending Collaborative Robot Cell – Cart
$59,819.85 USD
Vention machine tending robot cell with a Fanuc CRX10iA/L. Automate you manufacturing facility with this modular and customizable design which includes the robot kit and base, part presentation module and re-grip station.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-275667 v9 |
Weight | 181.0 kg |
Dimensions (L x W x H) | 1784 x 2759 x 1583 mm |
Unit price | $59,819.85 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 15:30 |