Ready to Operate
Fanuc M-710iC Palletizer-Single Belt Infeed & Dual Outfeed[Turnkey]
![Fanuc M-710iC Palletizer-Single Belt Infeed & Dual Outfeed[Turnkey]](https://ventionavatars.s3.amazonaws.com/uploads/design/snapshot/305058/fanuc-m-710ic-palletizer-single-belt-infeed-dual-outfeedturnkey.png)
Ready to Operate
Fanuc M-710iC Palletizer-Single Belt Infeed & Dual Outfeed[Turnkey]
$234,523.99 USD
This Vention robotic solution features a Fanuc M-710iC/45M Industrial robot palletizer with a product infeed and 2 output pallets, optimizing your end of line packaging automation. It is designed for 2 pallets to be located at each side of the robot’s fixed pedestal and moved when all boxes are placed. The design includes a complete safety enclosure made with t-slot aluminum extrusions, a conveyor product infeed, the MachineApps palletizing software and a control interface.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-IR-305058 v3 |
Weight | 1711.8 kg |
Dimensions (L x W x H) | 6323 x 6095 x 3004 mm |
Unit price | $234,523.99 USD |
Use case | Packaging |
Application | Industrial Robot Palletizer |
Assembly time | 10:24 |
Ready to Operate Support Bundle
2023 Industrial Palletizer - Manual Infeed & Outfeed - Full Deployment
Full Deployment Bundles provide end-to-end deployment support for select Vention applications.
The bundle for Industrial Palletizers includes:
- Design validation & customization
- Pre-assembly & Factory Acceptance Test
- Site Acceptance Test & commissioning.
This ensures the delivery of a functional palletizer that performs according to the requirements defined in a project scope, from gripper validation to palletizing rate to operator functionality.