Ready to Operate
Fanuc M-20iD Palletizer-Dual Infeed & Automated Outfeed[Turnkey]
![Fanuc M-20iD Palletizer-Dual Infeed & Automated Outfeed[Turnkey]](https://ventionavatars.s3.amazonaws.com/uploads/design/snapshot/270094/fanuc-m-20id-palletizer-dual-infeed-automated-outfeedturnkey.png)
Ready to Operate
Fanuc M-20iD Palletizer-Dual Infeed & Automated Outfeed[Turnkey]
$532,685.63 USD
This Vention robotic solution features a Fanuc M-20iD/35 Industrial robot palletizer with a product infeed and an automated output line, optimizing your end of line packaging automation. It is designed for a pallet to be completed and moved down the line for pickup. The design includes a complete safety enclosure made with t-slot aluminum extrusions, a conveyor product infeed, an automated pallet dispensing system, the MachineApps palletizing software and a control interface. Pallet output and Pallet Dispenser are both on the same side.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-IR-270094 v3.6 |
Weight | 6029.3 kg |
Dimensions (L x W x H) | 9026 x 12275 x 2539 mm |
Unit price | $532,685.63 USD |
Use case | Packaging |
Application | Industrial Robot Palletizer |
Assembly time | 19:08 |
Ready to Operate Support Bundle
2023 Industrial Palletizer - Double Automated Outfeed and Front Pallet Infeed - Full Deployment
Full Deployment Bundles provide end-to-end deployment support for select Vention applications.
The bundle for Industrial Palletizers includes:
- Design validation & customization
- Pre-assembly & Factory Acceptance Test
- Site Acceptance Test & commissioning.
This ensures the delivery of a functional palletizer that performs according to the requirements defined in a project scope, from gripper validation to palletizing rate to operator functionality.