Ready to Operate
Fanuc Heavy Payload Fixed Cobot Palletizer [Self-Deployed]
![Fanuc Heavy Payload Fixed Cobot Palletizer [Self-Deployed]](https://assets.vention.io/uploads/design/snapshot/264732/fanuc-heavy-payload-fixed-cobot-palletizer-self-deployed.png)
Ready to Operate
Fanuc Heavy Payload Fixed Cobot Palletizer [Self-Deployed]
$113,018.17 USD
This Vention robotic palletizing solution is a simple and cost-effective design featuring a Fanuc CRX-25iA/L on a t-slot aluminum structure, covering minimal space, and optimizing your end of line packaging automation. It is designed for 2 pallets to be docked at each side of the robot’s fixed pedestal and it includes an infeed sensing kit, the MachineApps palletizing software, and a control interface.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CB-264732 v13 |
Weight | 303.8 kg |
Dimensions (L x W x H) | 3120 x 3105 x 1927 mm |
Unit price | $113,018.17 USD |
Use case | Packaging |
Application | Cobot Palletizer |
Assembly time | 28:56 |
Ready to Operate Support Bundle
2023 Cobot Palletizer - Fixed Height - Self Deployed
The bundle for Fixed Height Cobot Palletizers includes:
- Design validation & customization
- Pre-assembly
- 12 hours of remote support during deployment
Customer is responsible for Site Acceptance Test & commissioning.