Ready to Operate
Fanuc CRX25iA Sanding and Surface Finishing Single Station Robot Cell with Kit [Turnkey]
![Fanuc CRX25iA Sanding and Surface Finishing Single Station Robot Cell with Kit [Turnkey]](https://ventionavatars.s3.amazonaws.com/uploads/design/snapshot/293144/fanuc-crx25ia-sanding-and-surface-finishing-single-station-robot-cell-turnkey.png)
Ready to Operate
Fanuc CRX25iA Sanding and Surface Finishing Single Station Robot Cell with Kit [Turnkey]
$127,597.22 USD
Vention sanding and surface finishing robot cell designed with t-slot aluminum extrusions and a Fanuc CRX25iA capable of reaching different size materials. Automate your manufacturing plant and increase your productivity with this customizable and highly scalable solution.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-293144 v4 |
Weight | 441.2 kg |
Dimensions (L x W x H) | 2064 x 3165 x 2152 mm |
Unit price | $127,597.22 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 0:03 |
Ready to Operate Support Bundle
2023 Sanding & Surface Finishing - Turn-key with kit and MachineApp
including assembly, functional validation test at customer and MachineApp
Integration of area scanners & dust collection system
Quality of sanding not guaranteed