Ready to Operate
Fanuc CRX25iA Sanding and Surface Finishing Single Station Robot Cell with Kit [Self Deploy]
![Fanuc CRX25iA Sanding and Surface Finishing Single Station Robot Cell with Kit [Self Deploy]](https://ventionavatars.s3.amazonaws.com/uploads/design/snapshot/293122/fanuc-crx25ia-sanding-and-surface-finishing-robot-cell-with-kit-self-deploy.png)
Ready to Operate
Fanuc CRX25iA Sanding and Surface Finishing Single Station Robot Cell with Kit [Self Deploy]
$117,097.22 USD
Vention sanding and surface finishing robot cell designed with t-slot aluminum extrusions and a Fanuc CRX25iA capable of reaching different size materials. Automate your manufacturing plant and increase your productivity with this customizable and highly scalable solution.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-293122 v4 |
Weight | 441.2 kg |
Dimensions (L x W x H) | 2064 x 3165 x 2152 mm |
Unit price | $117,097.22 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 23:13 |
Ready to Operate Support Bundle
2023 Sanding & Surface Finishing - Self Deployed with MachineApp
including functionnal validation test on Vention set-up and MachineApp