Fanuc CRX25iA Sanding and Surface Finishing Single Station Robot Cell with Kit

Fanuc CRX25iA Sanding and Surface Finishing Single Station Robot Cell with Kit
$84,908.70 USD
Vention sanding and surface finishing robot cell designed with t-slot aluminum extrusions and a Fanuc CRX25iA capable of reaching different size materials. Automate your manufacturing plant and increase your productivity with this customizable and highly scalable solution.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-293164 v3 |
Weight | 288.2 kg |
Dimensions (L x W x H) | 1473 x 2867 x 2111 mm |
Unit price | $84,908.70 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 18:58 |