Ready to Operate
Fanuc CRX25iA Sanding and Surface Finishing Robot Cell with Kit [Turnkey]
![Fanuc CRX25iA Sanding and Surface Finishing Robot Cell with Kit [Turnkey]](https://ventionavatars.s3.amazonaws.com/uploads/design/snapshot/293014/fanuc-crx25ia-sanding-and-surface-finishing-robot-cell-with-kit-turnkey.png)
Ready to Operate
Fanuc CRX25iA Sanding and Surface Finishing Robot Cell with Kit [Turnkey]
$132,870.23 USD
Vention sanding and surface finishing robot cell designed with t-slot aluminum extrusions and a Fanuc CRX25iA capable of reaching different size materials. Automate your manufacturing plant and increase your productivity with this customizable and highly scalable solution.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-293014 v1.3 |
Weight | 546.0 kg |
Dimensions (L x W x H) | 3484 x 3219 x 1762 mm |
Unit price | $132,870.23 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 8:41 |
Ready to Operate Support Bundle
2023 Sanding & Surface Finishing - Turn-key with kit and MachineApp
including assembly, functional validation test at customer and MachineApp
Integration of area scanners & dust collection system
Quality of sanding not guaranteed