Fanuc CRX25iA Sanding and Surface Finishing Robot Cell

Fanuc CRX25iA Sanding and Surface Finishing Robot Cell
$78,534.45 USD
Vention sanding and surface finishing robot cell designed with t-slot aluminum extrusions and a CRX25iA capable of reaching different size materials. Automate your manufacturing plant and increase your productivity with this customizable and highly scalable solution.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-280730 v11 |
Weight | 290.0 kg |
Dimensions (L x W x H) | 3322 x 2500 x 2013 mm |
Unit price | $78,534.45 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 16:35 |