Fanuc CRX25iA on 7th axis - Enclosed Timing Belt 2295mm

Fanuc CRX25iA on 7th axis - Enclosed Timing Belt 2295mm
$90,776.95 USD
CRX25iA on Vention robot transfer unit driven by a timing belt actuator with linear guide rails on a t-slot aluminum extrusion structure. This design includes the robot, hardware, and software to control the actuator. Versatile 7th axis for clients looking to use modular components and avoid pinch points.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-273930 v20 |
Weight | 358.2 kg |
Dimensions (L x W x H) | 1538 x 2574 x 2283 mm |
Unit price | $90,776.95 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 33:01 |