Fanuc CRX10iA/L on 7th axis - Rack and Pinion 3.8m

Fanuc CRX10iA/L on 7th axis - Rack and Pinion 3.8m
$128,633.51 USD
CRX10iA/L on Vention robot transfer unit driven by a rack and pinion actuator with linear guide rails on a t-slot aluminum extrusion structure. This design includes the robot, hardware, and software to control the actuator. Versatile 7th axis for clients looking to use modular components and avoid pinch points.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-275783 v4 |
Weight | 303.1 kg |
Dimensions (L x W x H) | 1030 x 4062 x 1985 mm |
Unit price | $128,633.51 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 28:18 |