Fanuc CRX10iA/L on 7th axis - Enclosed Timing Belt 1530mm

Fanuc CRX10iA/L on 7th axis - Enclosed Timing Belt 1530mm
$69,940.43 USD
CRX10iA/L on Vention robot transfer unit driven by a timing belt actuator with linear guide rails on a t-slot aluminum extrusion structure. This design includes the robot, hardware, and software to control the actuator. Versatile 7th axis for clients looking to use modular components and avoid pinch points.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-273421 v5 |
Weight | 163.1 kg |
Dimensions (L x W x H) | 1097 x 1778 x 1865 mm |
Unit price | $69,940.43 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 17:07 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-273421 v5 |
Weight | 163.1 kg |
Dimensions (L x W x H) | 1097 x 1778 x 1865 mm |
Unit price | $69,940.43 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 17:07 |