FANUC CRX on Anchored Pedestal

FANUC CRX on Anchored Pedestal
$62,861.79 USD
Robot pedestal designed for FANUC CRX series. Overall height of the pedestal is 780mm, with a total surface area of 855x1035mm. Custom mounting brackets are installed on the pedestal to fix the controller and the pendant. Ideal for fixed applications. All parts shown are included. Floor anchors not included.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-138502 v11 |
Weight | 114.6 kg |
Dimensions (L x W x H) | 1234 x 746 x 1970 mm |
Unit price | $62,861.79 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 5:17 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-138502 v11 |
Weight | 114.6 kg |
Dimensions (L x W x H) | 1234 x 746 x 1970 mm |
Unit price | $62,861.79 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 5:17 |
Questions & Answers