🚀
Vention's Demo Day is back! Join us in Chicago on September 10th for new product announcements, partnerships, and much more.
Register now
Register for Demo Day 2024 in Chicago!
Blog
Support
0
Cart
en ($USD)
Location
United States
European Union
United States
International
Canada
Language
English
English
French
German
Sign In
vention-logo-sm
vention-logo
Platform
Software
MachineBuilder
Design your machine
MachineLogic
Program with Python or code-free
MachineAnalytics
Remotely monitor your fleet
Remote Support
Get assistance from your pendant
Hardware
MachineMotion AI
Plug & play automation controller
Actuators
Linear & rotary motion
Extrusions
T-slot extrusions for automation
Discover the platform
Applications
Custom Applications
Explore modular applications
Automated equipment that scales with your operations
See all applications
Turnkey Applications
Palletizing
Order today, palletize in a week
Learn more
Shop
Shop Vention
Plug & play components
Discover thousands of modular parts for industrial automation and robotics
Shop the marketplace
Design templates
Jump start your design by using official design templates
Browse templates
Resources
Resources
Documentation
From how-to guides to technical specs
Video tutorials
Learn the Vention platform from A-to-Z
Engineering tools
Calculators to support your design process
Vention Experience Center
Come visit our one-of-a-kind training center
Support
Services & training
Dedicated experts for all your needs
FAQs
Get answers to frequently asked questions
Automation Partner
Find an expert partner or become one
Community
Vention in Action
Customer stories
Learn how our clients win with automation
Events
Come meet us at upcoming events
Webinars
Get up and running on new features and techniques
Community Designs
Get inspired by using designs from the community
Community
Join the Vention Community!
Connect with automation enthusiasts and experts
Go to forum
Free Video Call
Design Now
Platform
Software
MachineBuilder
Design your machine
MachineLogic
Program with Python or code-free
MachineAnalytics
Remotely monitor your fleet
Remote Support
Get assistance from your pendant
Hardware
MachineMotion AI
Plug & play automation controller
Actuators
Linear & rotary motion
Extrusions
T-slot extrusions for automation
Discover the platform
Applications
Custom Applications
Explore modular applications
Automated equipment that scales with your operations
See all applications
Turnkey Applications
Palletizing
Order today, palletize in a week
Shop
Plug & play components
Discover thousands of modular parts for industrial automation and robotics
Shop the marketplace
Design templates
Jump start your design by using official design templates
Browse templates
Resources
Documentation
From how-to guides to technical specs
Video tutorials
Learn the Vention platform from A-to-Z
Engineering tools
Calculators to support your design process
Vention Experience Center
Come visit our one-of-a-kind training center
Support
Services & training
Dedicated experts for all your needs
FAQs
Get answers to frequently asked questions
Automation Partner
Find an expert partner or become one
Community
Vention in Action
Customer stories
Learn how our clients win with automation
Events
Come meet us at upcoming events
Webinars
Get up and running on new features and techniques
Community Designs
Get inspired by using designs from the community
Community
Join the Vention Community!
Connect with automation enthusiasts and experts
Go to forum
Overview
Vention Community Designs
Manufacturing
Safety Enclosures
Design Details
Share
Share this design with your social community
or copy link
https://vention.io/designs/elysium-387159
Copy
elysium
Share
Share this design with your social community
or copy link
https://vention.io/designs/elysium-387159
Copy
elysium
By:
Jessy Sing
$0.00 USD
safety. protocols
Read more
0 likes
0 views
0 comments
View in 3D
Customize
Contact Us
Use desktop to open this design in the MachineBuilder
All parts available
Not sure where to start?
Get help from an expert
Specifications
Technical Specifications
Spec Attribute
Spec Value
Design number
MF-SF-387159 v1
Weight
0.0 kg
Dimensions
(L x W x H)
0 x 0 x 0 mm
Unit price
$0.00 USD
Use case
Manufacturing
Application
Safety Enclosures
Assembly time
0:00
Documentation
Supporting Documents
Technical Drawings
3D Model
Technical Documents
Assembly Instructions
Calculators
ROI Calculator
Bill of Material
Specifications
Documentation
Bill of Material
Technical Specifications
Spec Attribute
Spec Value
Design number
MF-SF-387159 v1
Weight
0.0 kg
Dimensions
(L x W x H)
0 x 0 x 0 mm
Unit price
$0.00 USD
Use case
Manufacturing
Application
Safety Enclosures
Assembly time
0:00
Supporting Documents
Technical Drawings
3D Model
Technical Documents
Assembly Instructions
Calculators
ROI Calculator
Design Feedback