Dual Overhead Robot Base - CRX5iA

Dual Overhead Robot Base - CRX5iA
$136,860.08 USD
Vention dual overhead robot workstation for cobots designed with t-slot aluminum extrusions. Mounting compatible with robot brands such as Fanuc and more.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-303781 v6 |
Weight | 242.7 kg |
Dimensions (L x W x H) | 1943 x 2369 x 1882 mm |
Unit price | $136,860.08 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 18:52 |