Dual Overhead Robot Arm Base
![Dual Overhead Robot Arm Base](https://assets.vention.io/uploads/design/snapshot/303733/dual-overhead-robot-base-ur5e.png)
Dual Overhead Robot Arm Base
$3,543.01 USD
Vention dual overhead robot arm base for cobots designed with t-slot aluminum extrusions. Mounting compatible with robot brands such as Universal Robots and more. Please contact our technical team in case of support needed. Robot not included. Anchoring required.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-303733 v11 |
Weight | 66.8 kg |
Dimensions (L x W x H) | 405 x 405 x 1871 mm |
Unit price | $3,543.01 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 3:40 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-303733 v11 |
Weight | 66.8 kg |
Dimensions (L x W x H) | 405 x 405 x 1871 mm |
Unit price | $3,543.01 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 3:40 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers