Dorner 2200 Series 18" Belt Conveyor Section

Dorner 2200 Series 18" Belt Conveyor Section
$5,855.91 USD
Vention conveyor section designed with t-slot aluminum extrusions and a Dorner 18"x74" 2200 series belt conveyor. The design includes a variable frequency drive kit ready to be used and configurable to your facilities needs.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-291415 v2 |
Weight | 80.8 kg |
Dimensions (L x W x H) | 1928 x 751 x 826 mm |
Unit price | $5,855.91 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 3:02 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-291415 v2 |
Weight | 80.8 kg |
Dimensions (L x W x H) | 1928 x 751 x 826 mm |
Unit price | $5,855.91 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 3:02 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers