Ready to Operate
Doosan Palletizer - Vention Lift Column - 20kg Payload

Ready to Operate
Doosan Palletizer - Vention Lift Column - 20kg Payload
$179,307.97 USD
This collaborative robot palletizer on a lift column is a simple and cost-effective solution to palletize heavier products. It has been designed to be easily put into place with heavy-duty leveling casters, and it is designed around the Doosan H-Series cobot (20kg and 25kg payload versions). Two pallets can be simultaneously palletized. The Vention Pendant is installed on the pedestal at a safe distance from the robot cell. Includes safety area scanners and MachineApps palletizing software. (config: CP-DH20-FH0585-PD-IS-S3--C)
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CB-227925 v23.19 |
Weight | 428.1 kg |
Dimensions (L x W x H) | 4054 x 3932 x 1498 mm |
Unit price | $179,307.97 USD |
Use case | Packaging |
Application | Cobot Palletizer |
Assembly time | 12:38 |
Ready to Operate Support Bundle
Doosan Palletizer - Telescopic 7th Axis - Full Deployment
Full Deployment Bundles provide end-to-end deployment support for select Vention applications.
The bundle for Doosan Palletizers (Telescopic 7th Axis) includes:
- Design validation & customization
- Pre-assembly & Factory Acceptance Test
- Site Acceptance Test & commissioning.
This ensures the delivery of a functional palletizer that performs according to the requirements defined in a project scope, from gripper validation to palletizing rate to operator functionality.