Ready to Operate

Doosan Palletizer - Gantry 7th Axis - 20kg Payload

Ready to Operate

Doosan Palletizer - Gantry 7th Axis - 20kg Payload

By: User badge
$184,864.28 USD
This collaborative robot palletizer on a vertical gantry is a simple and cost-effective solution to palletize heavier products. It has been designed to be easily put into place with heavy-duty leveling casters, and it is designed around the Doosan H-Series cobot (20kg and 25kg payload versions). Two pallets can be simultaneously palletized. The Vention Pendant is installed on the enclosure. Includes safety hardware and MachineApps palletizing software. (config: CP-DH-20-VG1530-PS-IS-S2--C)

Likes

Views

1857

Comments

0
View in 3D
Use desktop to view
Not all parts available

Not sure where to start?

Get help from an expert