Doosan M1013 Sanding and Surface Finishing Robot Cell

Doosan M1013 Sanding and Surface Finishing Robot Cell
$55,522.27 USD
Vention sanding and surface finishing robot cell designed with t-slot aluminum extrusions and a Doosan M1013 capable of reaching different size materials. Automate your manufacturing plant and increase your productivity with this customizable and highly scalable solution.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-286831 v5 |
Weight | 110.2 kg |
Dimensions (L x W x H) | 1484 x 1114 x 1780 mm |
Unit price | $55,522.27 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 8:49 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-286831 v5 |
Weight | 110.2 kg |
Dimensions (L x W x H) | 1484 x 1114 x 1780 mm |
Unit price | $55,522.27 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 8:49 |