Ready to Operate
Doosan M0617 Sanding and Surface Finishing Robot Cell with Kit [Turnkey]
![Doosan M0617 Sanding and Surface Finishing Robot Cell with Kit [Turnkey]](https://ventionavatars.s3.amazonaws.com/uploads/design/snapshot/293009/doosan-m0617-sanding-and-surface-finishing-robot-cell-with-kit-turnkey.png)
Ready to Operate
Doosan M0617 Sanding and Surface Finishing Robot Cell with Kit [Turnkey]
$124,970.46 USD
Vention sanding and surface finishing robot cell designed with t-slot aluminum extrusions and a Doosan M0617 capable of reaching different size materials. Automate your manufacturing plant and increase your productivity with this customizable and highly scalable solution.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-293009 v5 |
Weight | 428.3 kg |
Dimensions (L x W x H) | 3605 x 3535 x 1664 mm |
Unit price | $124,970.46 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 17:09 |
Ready to Operate Support Bundle
2023 Sanding & Surface Finishing - Turn-key with kit and MachineApp
including assembly, functional validation test at customer and MachineApp
Integration of area scanners & dust collection system
Quality of sanding not guaranteed