Ready to Operate
Doosan M0617 Sanding and Surface Finishing Robot Cell [Turnkey]
![Doosan M0617 Sanding and Surface Finishing Robot Cell [Turnkey]](https://ventionavatars.s3.amazonaws.com/uploads/design/snapshot/292994/doosan-m0617-sanding-and-surface-finishing-robot-cell-turnkey.png)
Ready to Operate
Doosan M0617 Sanding and Surface Finishing Robot Cell [Turnkey]
$98,051.28 USD
Vention sanding and surface finishing robot cell designed with t-slot aluminum extrusions and a Doosan M0617 capable of reaching different size materials. Automate your manufacturing plant and increase your productivity with this customizable and highly scalable solution.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-292994 v19 |
Weight | 418.3 kg |
Dimensions (L x W x H) | 3531 x 3412 x 1617 mm |
Unit price | $98,051.28 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 14:44 |
Ready to Operate Support Bundle
2023 Sanding & Surface Finishing - Turn-key and MachineApp (standard)
including assembly, functional validation test at customer and MachineApp
Quality of sanding not guaranteed